Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| InspectionText | <br><br>** CERTIFICATE OF COMPLIANCE **<br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance<br>specifications as per detailed engineering drawings and specified customer requirements.<br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with<br>the requirements of our Quality Program and are certified to meet all documented performance specifications.<br><br><br>CERTIFIED BY:<br><br><br>_________________________________________<br><br>Wes Featherston<br>Sr. Quality Engineer<br>Danfoss Power Solutions - Airflex Division<br>9919 Clinton Rd.<br>Brooklyn, OH 44144 | |
| J: THRESHOLD / RANGE | M | M:45-70mA |
| K: LOOP FLUSHING VALVE | B3 | B3:27l/min,13bar |
| M: CONTROLS | EE | EE:el prop,PCP,John Deere |
| N: SERVO PRESSURE | NN | NN:for special controls |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| Product height in | 38.600 | |
| Product height mm | 980.440 | |
| Product length in | 38.600 | |
| Product length mm | 980.440 | |
| Product width in | 2.750 | |
| Product width mm | 69.850 | |
| S: CONTROL RAMP | S | S:88mA |
| Series | DBBS | DBBS |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | C0 | C0 |
| V: THRESHOLD SETTING | 60 | 60:60mA |
| W: SPECIAL HARDWARE FEATURES | AMA | AMA:KPP#15824,adj,John Deere |
| Y: MIN. DISPLACEMENT SETTING | N78 | N78:78ccm fix |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |