38DBBS FR DISC
513396
Tools513396 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.500 |
| Product height mm | 977.900 |
| Product length in | 38.500 |
| Product length mm | 977.900 |
| Product width in | 0.571 |
| Product width mm | 14.503 |
| Series | DBBS |
| Sub brand | Airflex |