Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 27.489 | |
| Product height mm | 698.221 | |
| Product length in | 27.489 | |
| Product length mm | 698.221 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 6.750 | |
| Product width mm | 171.450 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |