Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 19.490 | |
| Product height mm | 495.046 | |
| Product length in | 19.490 | |
| Product length mm | 495.046 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| SERIES | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |