Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Describes displacement | N/A |
| Describes displacement volume | N/A |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Product height in | 23.880 |
| Product height mm | 606.552 |
| Product length in | 23.880 |
| Product length mm | 606.552 |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Series | DBB |
| Sub brand | Airflex |