Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 9.500 |
| Product height mm | 241.300 |
| Product length in | 9.500 |
| Product length mm | 241.300 |
| Product Material | Non-Asbestos |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Series | DBB |
| Sub brand | Airflex |