9DBB/DC FRIC DISC
513853
Tools513853 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.570 |
| Product height mm | 243.078 |
| Product length in | 9.570 |
| Product length mm | 243.078 |
| Product Material | Non-Asbestos |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Series | DBB |
| Sub brand | Airflex |