GEAR, 220DBBS INT SPL
513875-05
Tools513875-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product width in | 8.250 |
| Product width mm | 209.550 |
| Series | DBBS |
| Sub brand | Airflex |