Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 29.600 |
| Product height mm | 751.840 |
| Product length in | 29.600 |
| Product length mm | 751.840 |
| Product Material | Gray Cast Iron |
| Product width in | 2.940 |
| Product width mm | 74.676 |
| Series | DBBS |
| Sub brand | Airflex |