Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 44.500 |
| Product height mm | 1130.300 |
| Product length in | 44.500 |
| Product length mm | 1130.300 |
| Product Material | Ductile Iron |
| Product width in | 4.310 |
| Product width mm | 109.474 |
| Series | DBB |
| Sub brand | Airflex |