Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
514024
FRICTION DISC S/A-BRAKE, 38DBB/DC
514024
Where to buy
Export PDF
Tools
Add to comparison
514024
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.500
Product height mm
977.900
Product length in
38.500
Product length mm
977.900
Product width in
1.455
Product width mm
36.957
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex