Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
514184
MOUNTING FLANGE, 20DBB/DC CR
514184
Where to buy
Export PDF
Tools
Add to comparison
514184
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.250
Product height mm
590.550
Product length in
23.250
Product length mm
590.550
Product width in
1.500
Product width mm
38.100
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex