Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
514199
MOUNTING FLANGE, 325/425DBB/DC
514199
Where to buy
Export PDF
Tools
Add to comparison
514199
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.630
Product height mm
778.002
Product length in
30.630
Product length mm
778.002
Product width in
1.750
Product width mm
44.450
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex