HUB-CLUTCH/BRAKE, 29DCB
514213
Tools514213 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 27.489 |
| Product height mm | 698.221 |
| Product length in | 27.489 |
| Product length mm | 698.221 |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Series | DCB |
| Sub brand | Airflex |