Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING HOUSING CASTING | Spring Housing Casting |
| Product height in | 45.010 | |
| Product height mm | 1143.254 | |
| Product length in | 45.010 | |
| Product length mm | 1143.254 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 4.430 | |
| Product width mm | 112.522 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |