129DBA SHIELD
514377
Tools514377 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 53.400 |
| Product height mm | 1356.360 |
| Product length in | 53.400 |
| Product length mm | 1356.360 |
| Product Material | Carbon Steel |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Series | DBA |
| Sub brand | Airflex |