DISC-BRAKE, 50DBBS CERTS
514511-01
Tools514511-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 50.500 |
| Product height mm | 1282.700 |
| Product length in | 50.500 |
| Product length mm | 1282.700 |
| Product Material | Ductile Iron |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Series | DBBS |
| Sub brand | Airflex |