Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION DISC ASSEMBLY | Friction Disc Assembly |
| Product height in | 15.250 | |
| Product height mm | 387.350 | |
| Product length in | 1.020 | |
| Product length mm | 25.908 | |
| Product width in | 15.250 | |
| Product width mm | 387.350 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
