Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
514632
FRICTION DISC-BRAKE, 20DBB/DC 3-88
514632
Where to buy
Export PDF
Tools
Add to comparison
514632
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.780
Product height mm
502.412
Product length in
19.780
Product length mm
502.412
Product width in
1.240
Product width mm
31.496
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex