21DCB F/W
514746
Tools514746 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Maximum speed rpm | 650 |
| Product height in | 37.162 |
| Product height mm | 943.915 |
| Product length in | 37.162 |
| Product length mm | 943.915 |
| Product Material | Gray Cast Iron |
| Product width in | 7.531 |
| Product width mm | 191.287 |
| Series | DCB |
| Sub brand | Airflex |