DISC-BRAKE, 25DBBS SOLID
515072
Tools515072 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.437 |
| Product height mm | 646.100 |
| Product length in | 25.437 |
| Product length mm | 646.100 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | DBBS |
| Sub brand | Airflex |