29DCB FLYWHEEL
515226
Tools515226 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product width in | 10.375 |
| Product width mm | 263.525 |
| Series | DCB |
| Sub brand | Airflex |