Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 24.008 |
| Product height mm | 609.803 |
| Product length in | 24.008 |
| Product length mm | 609.803 |
| Product Material | Carbon Steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | DBA |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |