MOUNTING FLANGE, 25DBBS
515288
Tools515288 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.598 |
| Product height mm | 827.989 |
| Product length in | 32.598 |
| Product length mm | 827.989 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBBS |
| Sub brand | Airflex |