15DBB MTG ADAPTER PL
515290
Tools515290 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.013 |
| Product height mm | 609.930 |
| Product length in | 24.013 |
| Product length mm | 609.930 |
| Product Material | Carbon Steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | DBB |
| Sub brand | Airflex |