Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515313
50DBBS REACT. PLT. CSTG. 896Nr
515313
Where to buy
Export PDF
Tools
Add to comparison
515313
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.230
Product height mm
1453.642
Product length in
57.230
Product length mm
1453.642
Product width in
2.440
Product width mm
61.976
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex