Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 57.230 | |
| Product height mm | 1453.642 | |
| Product length in | 57.230 | |
| Product length mm | 1453.642 | |
| Product width in | 2.440 | |
| Product width mm | 61.976 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |