REACTION PLATE, 50DBBS
515314
Tools515314 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.150 |
| Product height mm | 1451.610 |
| Product length in | 57.150 |
| Product length mm | 1451.610 |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Series | DBBS |
| Sub brand | Airflex |