Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515315
CASTING-MOUNTING FLANGE, 50DBBS
515315
Where to buy
Export PDF
Tools
Add to comparison
515315
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.390
Product height mm
1457.706
Product length in
57.390
Product length mm
1457.706
Product width in
4.000
Product width mm
101.600
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex