DISC-BRAKE, 38DBBS
515336
Tools515336 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.600 |
| Product height mm | 980.440 |
| Product length in | 38.600 |
| Product length mm | 980.440 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DBBS |
| Sub brand | Airflex |