Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 38.750 |
| Product height mm | | 984.250 |
| Product length in | | 38.750 |
| Product length mm | | 984.250 |
| Product width in | | 2.750 |
| Product width mm | | 69.850 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |