220DBBS ADPT PLT
515392
Tools515392 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.248 |
| Product height mm | 717.499 |
| Product length in | 28.248 |
| Product length mm | 717.499 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBBS |
| Sub brand | Airflex |