Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 24.310 | |
| Product height mm | 617.474 | |
| Product length in | 24.310 | |
| Product length mm | 617.474 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |