38FHB SPRING HOUSING
515507
Tools515507 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 51.980 |
| Product height mm | 1320.292 |
| Product length in | 51.980 |
| Product length mm | 1320.292 |
| Product width in | 3.680 |
| Product width mm | 93.472 |
| Series | FHB |
| Sub brand | Airflex |