Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 44.900 | |
| Product height mm | 1140.460 | |
| Product length in | 44.900 | |
| Product length mm | 1140.460 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 4.310 | |
| Product width mm | 109.474 | |
| Series | FHB | FHB |
| Sub brand | AIRFLEX | Airflex |