Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515514-01
MOUNTING FLANGE, 38DBBS CERTS
515514-01
Tools
Add to comparison
Add to comparison
515514-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
46.340
Product height mm
1177.036
Product length in
46.340
Product length mm
1177.036
Product width in
2.450
Product width mm
62.230
Series
DBBS
Sub brand
Airflex