Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Presure Plate Casting |
| Product height in | 46.250 |
| Product height mm | 1174.750 |
| Product length in | 46.250 |
| Product length mm | 1174.750 |
| Product Material | Ductile Iron |
| Product width in | 3.180 |
| Product width mm | 80.772 |
| Series | DBBS |
| Sub brand | Airflex |