Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515520-01
REACTION PLATE, 38DBBS CERTS
515520-01
Where to buy
Export PDF
Tools
Add to comparison
515520-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
46.260
Product height mm
1175.004
Product length in
46.260
Product length mm
1175.004
Product width in
1.250
Product width mm
31.750
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex