DISC-BRAKE, 38FHB
515536
Tools515536 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.150 |
| Product height mm | 969.010 |
| Product length in | 38.150 |
| Product length mm | 969.010 |
| Product width in | 6.496 |
| Product width mm | 164.998 |
| Series | FHB |
| Sub brand | Airflex |