120DBB SLOTTED SHIELD
515578
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.500 |
| Product height mm | | 622.300 |
| Product length in | | 24.500 |
| Product length mm | | 622.300 |
| Product width in | | 6.220 |
| Product width mm | | 157.988 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |