Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End Plate Casting |
| Product height in | 32.880 |
| Product height mm | 835.152 |
| Product length in | 32.880 |
| Product length mm | 835.152 |
| Product Material | Ductile Iron |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | DCB |
| Sub brand | Airflex |