Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 34.900 |
| Product height mm | 886.460 |
| Product length in | 34.900 |
| Product length mm | 886.460 |
| Product Material | Ductile Iron |
| Product width in | 4.350 |
| Product width mm | 110.490 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |