Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Hub Casting |
| Product height in | 31.540 |
| Product height mm | 801.116 |
| Product length in | 31.540 |
| Product length mm | 801.116 |
| Product Material | Ductile Iron |
| Product width in | 8.320 |
| Product width mm | 211.328 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |