Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | No Limiters |
| G: ENDCAP PORTS | side ports |
| H: CHARGE PUMP | external charge pump with internal charge pressure relief valve |
| H: CHARGING SYSTEM | external charge pump with internal charge pressure relief valve |
| J: AUXILARY MOUNTING PAD | SAE-BB, flat cover with 15 teeth coupling |
| K: CHARGE PRESSURE SETTING | 28 bar |
| L: INPUT SHAFT | 14T 12/24 Pitch; splined shaft |
| M: CONTROLS | MDC, neutral start switch screw terminal connectors |
| N: FILTRATION | suction ( for use with external charge pump) |
| P: HIGH PRESSURE REGULATION | Port A & B: low overshoot PL, up to 450 bar settings |
| Series | DCB |
| SERIES 90 PUMP TYPE | Series 90 75cc/rev, clockwise rotation |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | MDC (P) 1,02 (TA) 1,4 (TB) 1,4 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |