Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | No Limiters |
| G: ENDCAP PORTS | twin ports |
| H: CHARGING SYSTEM | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 bar |
| L: INPUT SHAFT | 13T 8/16 Pitch |
| M: CONTROLS | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | remote pressure filtration |
| P: HIGH PRESSURE REGULATION | Port A & B: low overshoot PL, up to 450 bar settings |
| Series | FHB |
| SERIES 90 PUMP TYPE | Series 90 180cc/rev, clockwise rotation |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | CP15 +1.5 VALVE PLATE, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 260 Bar |
| Z: HIGH PRESSURE SETTING B | 260 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |