Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Characteristic | N/A |
| Material | 10.9 |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product width in | 2.350 |
| Product width mm | 59.690 |
| Remarks | SELF LOCK |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Series | FHB |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Sub brand | Airflex |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREAD |