30FHB DISC (GE-822)
515775
Tools515775 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.150 |
| Product height mm | 765.810 |
| Product length in | 30.150 |
| Product length mm | 765.810 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Series | FHB |
| Sub brand | Airflex |