Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: MAX. DISPLACEMENT SETTING | N:100% maximum |
| G: ENDCAP PORTS | R:side,SAE |
| J: THRESHOLD / RANGE | N:no adjustment |
| K: LOOP FLUSHING VALVE | NN |
| L: INPUT SHAFT | D3:W40x2x30x18x9g DIN5480 |
| M: CONTROLS | E2:el 2pos,24V DIN,energ min |
| N: SERVO PRESSURE | B1:int low, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA:6.2bar |
| S: CONTROL RAMP | N: for all controls |
| Series | FHB |
| SERIES 51 MOTOR TYPE | 51C110-1- |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | U1 |
| V: THRESHOLD SETTING | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 050ccm |
| Z: PCOR SETTING | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |