30FHB SPRING HOUSING
515779
Tools515779 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 38.990 |
| Product height mm | 990.346 |
| Product length in | 38.990 |
| Product length mm | 990.346 |
| Product width in | 4.121 |
| Product width mm | 104.673 |
| Series | FHB |
| Sub brand | Airflex |