CYLINDER-BRAKE, 30FHB
515781
Tools515781 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 37.000 |
| Product height mm | 939.800 |
| Product length in | 37.000 |
| Product length mm | 939.800 |
| Product width in | 4.125 |
| Product width mm | 104.775 |
| Series | FHB |
| Sub brand | Airflex |